AXIS#.SAFE.STO.A

Description

Indicates the state for STO-A input.

Value Description

1

24V present (STO inactive, allowed to enable)

0

24V not present (STO active, axis disabled)

Context

For complete STO information refer to STO (Safe Torque Off).

For complete STO information refer to STO (Safe Torque Off).

Related safety parameters:

Versions

Action Version Notes

Implemented

02-00-00-000

General Information

Type

Read Only

Units

N/A

Range

0 or 1
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
AXIS1.SAFE.STO.A

5007h

03h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.STO.A

5107h

03h

Unsigned8

-

-

Read only

Yes

EtherNet/IP

Name

ID

Hex

Data Type

Access

Units

AXIS1.SAFE.STO.A

10000

2710

Unsigned8

Read Only

-

AXIS2.SAFE.STO.A

75536

1271

Unsigned8

Read Only

-

PROFINET

Parameter

PNU

Data Type

Access

Units

AXIS#.SAFE.STO.A

10000

Unsigned8

Read Only

-